Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K400-120-6-A
K400-120-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.07
air_consumption_double_stroke_6bar_ft_english
1.98
Piston force within forward stroke at 6 bar (lbf)
153
Air Consumption per double stroke at 87 psi (ft³)
0.07
Max. Clamping Force (lbf)
899
Forward Stroke (in)
4.72
Weight (lb)
3.3
Air Consumption per double stroke at 6 bar (ft³)
1.98
Cylinder Bore (in)
1.75
piston_force_forward_stroke_6bar_lbf_english
153
Power Stroke (in)
0.236
Forward Stroke (mm)
120
Power Stroke (mm)
6
Weight (kg)
1.5
Max. Clamping Force (N)
4000
Piston force within forward stroke at 6 bar (N)
680
Cylinder Bore (mm)
40
piston_force_forward_stroke_6bar_n_metric
680
PublishedDate
1701962112000
End position control by magnetic field sensors
Yes
Product Type
Piston Rod with External Thread
Product Series
K
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top