Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K4500-120-6-A
K4500-120-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
air_consumption_double_stroke_6bar_ft_english
13.2
Air Consumption per double stroke at 87 psi (ft³)
0.466
Max. Clamping Force (lbf)
10116
Air Consumption per double stroke at 6 bar (ft³)
13.2
Power Stroke (in)
0.236
Forward Stroke (in)
4.72
Weight (lb)
39.9
Piston force within forward stroke at 6 bar (lbf)
944
Cylinder Bore (in)
3.94
piston_force_forward_stroke_6bar_lbf_english
944
Air Consumption per double stroke at 87 psi (ft³)
0.466
Power Stroke (mm)
6
piston_force_forward_stroke_6bar_n_metric
4200
Max. Clamping Force (N)
45000
Cylinder Bore (mm)
100
Forward Stroke (mm)
120
Piston force within forward stroke at 6 bar (N)
4200
Weight (kg)
18.1
Product Function
Clamping
PublishedDate
1701962116000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Piston Rod with External Thread
Product Series
K
End position control by magnetic field sensors
Yes
Back to Top