Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K600-15-6-1
K600-15-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Piston force within forward stroke at 6 bar (lbf)
238.0
Power Stroke (in)
0.236
Forward Stroke (in)
0.59
Air Consumption per double stroke at 87 psi (ft³)
0.047
piston_force_forward_stroke_6bar_lbf_english
238.0
Weight (lb)
4.5
Air Consumption per double stroke at 6 bar (ft³)
1.34
Cylinder Bore (in)
1.97
Air Consumption per double stroke at 87 psi (ft³)
0.047
Max. Clamping Force (lbf)
1350.0
air_consumption_double_stroke_6bar_ft_english
1.34
piston_force_forward_stroke_6bar_n_metric
1060.0
Cylinder Bore (mm)
50
Power Stroke (mm)
6.0
Weight (kg)
2.05
Piston force within forward stroke at 6 bar (N)
1060.0
Max. Clamping Force (N)
6000.0
Forward Stroke (mm)
15.0
Product Series
K
PublishedDate
1701962124000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Piston Rod with External Thread
Back to Top