Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K600-30-6-1
K600-30-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
238.0
Cylinder Bore (in)
1.97
Max. Clamping Force (lbf)
1350.0
Piston force within forward stroke at 6 bar (lbf)
238.0
Air Consumption per double stroke at 6 bar (ft³)
1.65
Air Consumption per double stroke at 87 psi (ft³)
0.058
Weight (lb)
4.7
Forward Stroke (in)
1.18
air_consumption_double_stroke_6bar_ft_english
1.65
Air Consumption per double stroke at 87 psi (ft³)
0.058
Power Stroke (in)
0.236
Piston force within forward stroke at 6 bar (N)
1060.0
Max. Clamping Force (N)
6000.0
Power Stroke (mm)
6.0
Forward Stroke (mm)
30.0
Cylinder Bore (mm)
50
piston_force_forward_stroke_6bar_n_metric
1060.0
Weight (kg)
2.15
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Piston Rod with External Thread
Product Series
K
PublishedDate
1701962124000
Back to Top