Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K600-30-6-A
K600-30-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 6 bar (ft³)
1.65
Max. Clamping Force (lbf)
1350.0
Cylinder Bore (in)
1.97
Power Stroke (in)
0.236
air_consumption_double_stroke_6bar_ft_english
1.65
Piston force within forward stroke at 6 bar (lbf)
238.0
Air Consumption per double stroke at 87 psi (ft³)
0.058
Weight (lb)
4.7
Air Consumption per double stroke at 87 psi (ft³)
0.058
Forward Stroke (in)
1.18
piston_force_forward_stroke_6bar_lbf_english
238.0
Cylinder Bore (mm)
50
Piston force within forward stroke at 6 bar (N)
1060.0
Weight (kg)
2.15
Max. Clamping Force (N)
6000.0
Forward Stroke (mm)
30.0
Power Stroke (mm)
6.0
piston_force_forward_stroke_6bar_n_metric
1060.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
PublishedDate
1701962124000
End position control by magnetic field sensors
Yes
Product Series
K
Product Type
Piston Rod with External Thread
Back to Top