Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
L-213-4-01
L-213-4-01
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
2.95
Length (mm)
75.0
PublishedDate
1677760345000
Used With Model/Series
213-U-L|213-UB-L| 2013-U|2013-UB|2013-UR|2013-UBR
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Clamp Accessories
Product Function
Clamping
Product Series
Clamp acessories
Accessory Type
Arm Extensions
Back to Top