Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
LWT-20-1000
LWT-20-1000
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Diameter (in)
0.79
Tube Diameter (in)
0.79
Weight (lb)
0.99
Weight (kg)
0.45
Wall Thickness (mm)
3
Tube Diameter (mm)
20
Diameter (mm)
20
Product Function
Robotic Tooling
Linear Deflection
0.118
Product Type
Tubing
Product Series
LWT
PublishedDate
1692275272000
Material
Aluminum
DistributorGroup
End Effectors
Tube Size
20 mm
Back to Top