Weight (lb)
0.93
Tube Combinations (in)
0.98 / 0.98
Tube Diameter (in)
0.98
Maximum Static Clamp Load (ft lb)
320.0
max_static_clamp_load_metric
434.0
Tube Diameter (mm)
25
Weight (kg)
0.42
Maximum Static Clamp Load (Nm)
434.0
Tube Combinations (mm)
25 / 25
Product Function
Robotic Tooling
Tube Size
25 mm / 25 mm