Tube Combinations (in)
1.50 / 2.36
Maximum Static Clamp Load (ft lb)
600.0
Tube Diameter (in)
1.5|2.36
Weight (lb)
1.18
Tube Combinations (mm)
38.1 / 60
Tube Diameter (mm)
38.1|60
Weight (kg)
0.535
Maximum Static Clamp Load (Nm)
813.0
max_static_clamp_load_metric
813.0