Email_Header_2550x130px_Banner_Automate
End Effectors
PA - Lightweight Port Only Adaptors

PA-19M-G38-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 2.7
Apple Core (in) 0.75
Weight (g) 77
Apple Core (mm) 19
283-HTS_TARIFF_CODE 76109090
Apple Core Size 19
DistributorGroup End Effectors
Product Series PA
Cup Thread (Male) G3/8"
Cup Thread (Female) G1/8"
Product Function Robotic Tooling
Mounting 19 mm Apple Core
Product Type Port Only Adaptor
283-COUNTRY_OF_ORIGIN CN
Back to Top