Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
PA-19M-U38-A
PA-19M-U38-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (oz)
2.4
Weight (g)
68
Apple Core (mm)
19
Mounting
19 mm Apple Core
Product Function
Robotic Tooling
Product Series
PA
DistributorGroup
End Effectors
Cup Thread (Male)
3/8" NPT
Product Type
Port Only Adaptor
Cup Thread (Female)
1/8" NPT
Apple Core Size
19
Back to Top