Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
QC-150
QC-150
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Payload (lb)
150.0
Max Moment (in-lb)
1900.0
Weight (lb)
4.8
Weight (kg)
2.2
Max. Payload (kg)
68.0
Max Moment (Nm)
215.0
Product Series
QC / TP
Product Function
Robotic Tooling
DistributorGroup
End Effectors
PublishedDate
1670273330000
Product Type
Basic Automatic
Back to Top