Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
QC-60
QC-60
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Moment (in-lb)
780
Max Payload (lb)
60
Weight (lb)
1.9
Weight (kg)
0.86
Max. Payload (kg)
27.2
Max Moment (Nm)
88.1
Product Function
Robotic Tooling
PublishedDate
1670273330000
DistributorGroup
End Effectors
Product Type
Basic Automatic
Product Series
QC / TP
Back to Top