Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RC100VLS
RC100VLS
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
1682
Maximum Output Torque (ft lb)
1328
Weight (lb)
63.8
Maximum Output Torque (Nm)
150
Holding Torque (Max) (Nm)
190
Cylinder Bore (mm)
100
Weight (kg)
29
Opening Angle (deg)
45|90|120
Product Function
Clamping
Product Type
Pneumatic, without braking
Product Series
RC
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top