Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RC160OLS
RC160OLS
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
169.4
Maximum Output Torque (ft lb)
3629
Holding Torque (Max) (ft-lb)
4425
Maximum Output Torque (Nm)
410
Weight (kg)
77
Holding Torque (Max) (Nm)
500
Cylinder Bore (mm)
160
Opening Angle (deg)
45|90|120
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Series
RC
Product Type
Pneumatic, without braking
Back to Top