Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-3M

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 2.4
Maximum Finger Length (in) 5.5
Cylinder Bore (in) 1.65
Stroke (in) 0.31
Grip Force (lbf) 296
Max Vacuum (in. Hg) 8
Repeatability (±in) 0.0008
Grip Force with Spring Assist (lb) 379
Repeatability (±mm) 0.02
Maximum Finger Length (mm) 140
Imperial or Metric Product Metric
Cylinder Bore (mm) 41.9
Weight (kg) 1.08
Grip Force with Spring Assist (N) 1683
Grip Force (N) 1317
Stroke (mm) 8
Max Vacuum (mm Hg) 20
accuracy_mm_metric 0.04
Temp Range Standard -35° to 80°C (-30° to 180°F)
Special Feature Heavy Duty
283-HTS_TARIFF_CODE 84798997
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
PRODUCT_WEIGHT_KG 0.8200
Product Function Gripping
Spring Assist Optional
Product Series RDH
Number of Jaws 2
PRODUCT_WEIGHT_LBS 2.4
Jaw Operation Synchronous
Actuation (Open/Closed) (Sec) 0.08
Pressure Range With Springs 50-100 psi
Clean Room with Scavange 100
Product Type 2 Jaw Parallel
Temp Range Viton -30° to 150°C (-20° to 300°F)
Pressure Range Without Springs 30-100 psi
DistributorGroup Robohand Gripping Solutions
Product Accessories
SLKT-418V
SEAL KIT, RDH-3M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-364
SET JOINT ALIMENTATION ARRI RTH RTS DTH DTS-3M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-364V
REAR INLET KIT, RTH & RTE,SIZE 3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-418
KIT JOINT NITRILE RDH-3M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top