Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-7M

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 4.53
Max Vacuum (in. Hg) 8
Weight (lb) 34.6
Grip Force (lbf) 2228
Grip Force with Spring Assist (lb) 2882
Maximum Finger Length (in) 14
Stroke (in) 0.98
Max Vacuum (mm Hg) 20
Grip Force (N) 9901
Maximum Finger Length (mm) 356
Cylinder Bore (mm) 115.1
Weight (kg) 15.7
accuracy_mm_metric 0.1
Repeatability (±mm) 0.05
Grip Force with Spring Assist (N) 12542
Imperial or Metric Product Metric
Stroke (mm) 25
Pressure Range Without Springs 30-100 psi
Spring Assist Optional
Actuation (Open/Closed) (Sec) 0.55
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
Jaw Operation Synchronous
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Number of Jaws 2
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series RDH
Special Feature Heavy Duty
Clean Room with Scavange 100
Product Type 2 Jaw Parallel
Pressure Range With Springs 60-100 psi
DistributorGroup Robohand Gripping Solutions
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017
SENSOR,INDUCTIVE,12MM,PNP,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-422
SEAL KIT, RDH-7M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365V
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-422V
SEAL KIT, RDH-7M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365
SET JOINT ALIMENTATION ARRI RTH DTH -4M 5M 6M & 7M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017-C
Inductive NPN Sensor with M12 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017-C
Sensor M12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-018
QUICK DISCONNECT 5M CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017
SENSOR,INDUCTIVE,12MM,NPN,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top