Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-45-R10
RM4-45-R10
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.77
Maximum Static Product Load (lb)
1000.0
Length (in)
22.05
Weight (lb)
29.9
Width (in)
19.29
Maximum Static Product Load (kg)
453.6
Width (mm)
490.0
Tube Diameter (mm)
45
Weight (kg)
13.6
Robot Interface Thru Holes (qty/size) (mm)
(6) 12.5
Robot Interface Dowel Holes (qty/size) (mm)
(2) 12
Length (mm)
560.0
Robot Interface Bolt Pattern
R10: 200mm Bolt Circle
DistributorGroup
End Effectors
Tube Size
45B
Material
Aluminum
Product Function
Robotic Tooling
Product Type
Mid Mount
Product Series
RM4
Back to Top