Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-45-R11
RM4-45-R11
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Product Load (lb)
1000.0
Width (in)
19.29
Tube Diameter (in)
1.77
Length (in)
22.05
Weight (lb)
29.9
Tube Diameter (mm)
45
Width (mm)
490.0
Length (mm)
560.0
Robot Interface Dowel Holes (qty/size) (mm)
(2) 15
Robot Interface Thru Holes (qty/size) (mm)
(6) 16
Maximum Static Product Load (kg)
453.6
Weight (kg)
13.6
Product Type
Mid Mount
Robot Interface Bolt Pattern
R11: 200mm Bolt Circle, Includes Insulation
Tube Size
45B
Material
Aluminum
Product Series
RM4
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Back to Top