Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-45-R16
RM4-45-R16
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
19.29
Length (in)
22.05
Maximum Static Product Load (lb)
1000.0
Tube Diameter (in)
1.77
Weight (lb)
29.9
Length (mm)
560.0
Weight (kg)
13.6
Robot Interface Dowel Holes (qty/size) (mm)
(2)15
Maximum Static Product Load (kg)
453.6
Tube Diameter (mm)
45
Width (mm)
490.0
Robot Interface Thru Holes (qty/size) (mm)
(6) 16
Material
Aluminum
Product Series
RM4
Tube Size
45B
Robot Interface Bolt Pattern
R16: 200mm Bolt Circle, Includes Insulation
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
Mid Mount
Back to Top