Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-60-R02
RM4-60-R02
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Product Load (lb)
1000.0
Length (in)
22.08
Width (in)
20.0
Weight (lb)
34.2
Tube Diameter (in)
2.36
Weight (kg)
15.5
Robot Interface Dowel Holes (qty/size) (mm)
(2) 10
Width (mm)
508.0
Tube Diameter (mm)
60
Robot Interface Thru Holes (qty/size) (mm)
(10) 11
Maximum Static Product Load (kg)
453.6
Length (mm)
560.8
Product Series
RM4
Tube Size
60B
Robot Interface Bolt Pattern
R02: 125mm Bolt Circle
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
76109090
DistributorGroup
End Effectors
Material
Aluminum
Product Type
Mid Mount
Back to Top