Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-60-R08
RM4-60-R08
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
20
Tube Diameter (in)
2.36
Weight (lb)
34.2
Maximum Static Product Load (lb)
1000
Length (in)
22.08
Robot Interface Thru Holes (qty/size) (mm)
(8) 16 on 160mm BC
Robot Interface Dowel Holes (qty/size) (mm)
(2) 13 on 125mm BC
Maximum Static Product Load (kg)
453.6
Width (mm)
508
Length (mm)
560.8
Weight (kg)
15.5
Tube Diameter (mm)
60
Tube Size
60B
Product Type
Mid Mount
Product Function
Robotic Tooling
Material
Aluminum
Product Series
RM4
Robot Interface Bolt Pattern
R08: 160mm Bolt Circle, Includes Insulation
DistributorGroup
End Effectors
Back to Top