Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-60-R09
RM4-60-R09
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Product Load (lb)
1000
Width (in)
20
Tube Diameter (in)
2.36
Weight (lb)
34.2
Length (in)
22.08
Width (mm)
508
Robot Interface Thru Holes (qty/size) (mm)
(6) 20
Length (mm)
560.8
Tube Diameter (mm)
60
Maximum Static Product Load (kg)
453.6
Robot Interface Dowel Holes (qty/size) (mm)
(2) 15
Weight (kg)
15.5
Product Function
Robotic Tooling
Robot Interface Bolt Pattern
R09: 200mm Bolt Circle, Includes Insulation
Product Type
Mid Mount
Product Series
RM4
Tube Size
60B
DistributorGroup
End Effectors
Material
Aluminum
Back to Top