Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-60-R11
RM4-60-R11
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
22.08
Width (in)
20
Maximum Static Product Load (lb)
1000
Weight (lb)
34.2
Tube Diameter (in)
2.36
Length (mm)
560.8
Maximum Static Product Load (kg)
453.6
Weight (kg)
15.5
Robot Interface Thru Holes (qty/size) (mm)
(6) 16
Tube Diameter (mm)
60
Width (mm)
508
Robot Interface Dowel Holes (qty/size) (mm)
(2) 15
Tube Size
60B
DistributorGroup
End Effectors
Material
Aluminum
Product Series
RM4
Robot Interface Bolt Pattern
R11: 200mm Bolt Circle, Includes Insulation
Product Function
Robotic Tooling
Product Type
Mid Mount
Back to Top