Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-60-R12
RM4-60-R12
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Product Load (lb)
1000.0
Length (in)
22.08
Tube Diameter (in)
2.36
Width (in)
20.0
Weight (lb)
34.2
Length (mm)
560.8
Tube Diameter (mm)
60
Weight (kg)
15.5
Robot Interface Thru Holes (qty/size) (mm)
(12) 13
Width (mm)
508.0
Maximum Static Product Load (kg)
453.6
Product Series
RM4
Robot Interface Bolt Pattern
R12: 160mm Bolt Circle, Includes Insulation
Product Function
Robotic Tooling
Product Type
Mid Mount
DistributorGroup
End Effectors
Material
Aluminum
Tube Size
60B
Back to Top