Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
RM4-60
RM4-60
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
22.08
Width (in)
20
Weight (lb)
34.2
Tube Diameter (in)
2.36
Maximum Static Product Load (lb)
1000
Maximum Static Product Load (kg)
453.6
Length (mm)
560.8
Width (mm)
508
Weight (kg)
15.5
Tube Diameter (mm)
60
Tube Size
60B
Product Function
Robotic Tooling
Material
Aluminum
DistributorGroup
End Effectors
Product Series
RM4
Product Type
Mid Mount
Back to Top