Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RP-5 Series of miniature, double wedge parallel grippers are designed for high gripforce with a lightweight body.

RP-10

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 3.0
Weight (lb) 0.28
Grip Force (lbf) 40.0
Cylinder Bore (in) 1
Pressure Range (psi) 40-100 psi
Repeatability (±in) 0.0005
Stroke (in) 0.25
accuracy_in_english 0.001
Imperial or Metric Product Imperial
Repeatability (±mm) 0.015
Stroke (mm) 6.4
Maximum Finger Length (mm) 76.0
Cylinder Bore (mm) 25.4
Weight (kg) 0.13
Grip Force (N) 178.0
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.13
PRODUCT_WEIGHT_LBS 0.2866
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
PRODUCT_WEIGHT_KG 0.1300
Jaw Operation Synchronous
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Number of Jaws 2.0
Product Type 2 Jaw Parallel
Spring Assist Optional
PublishedDate 1697118661000
Special Feature High Impact Force
Product Series RP_5-10
Product Accessories
OISP-019
SENSOR,INDUCTIVE 3mmDIA,12mmLG,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-019
SENSOR,INDUCTIVE,3MMDIA,12MMLG,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-002
Soporte sensor RP-10M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top