Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
Home
RP-100P
RP-100P
The RP-P grippers have the highest precision with long finger lengths for delicate parts handling.
Visit Product Series:
Configure Part & CAD
CAD
Download CAD
View 3D Model
Report a CAD Issue
Request CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
accuracy_in_english
0.001
Repeatability (±in)
0.0005
Weight (lb)
0.51
Cylinder Bore (in)
0.75
Pressure Range (psi)
5-100 psi
Grip Force (lbf)
36
Stroke (in)
1
Maximum Finger Length (in)
4
Imperial or Metric Product
Imperial
Cylinder Bore (mm)
19.1
Grip Force (N)
160
Maximum Finger Length (mm)
102
Stroke (mm)
25.4
Repeatability (±mm)
0.01
Weight (kg)
23
accuracy_mm_metric
0.03
283-HTS_TARIFF_CODE
84799080
Number of Jaws
2
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Type
2 Jaw Parallel
Product Function
Gripping
Actuation (Open/Closed) (Sec)
0.18
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Requires Articulation
yes
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/RP-P_Maintenance.pdf
Special Feature
Precision
Product Accessories
SLKT-037
SEAL KIT,RP-100P
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-004
Soporte sensor RP-100PM/25PM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-037V
SEAL KIT,RP-100P,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.