Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RPB-26M
RPB-26M
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
2.50
accuracy_in_english
0.005
Pressure Range (psi)
20-100 psi
Maximum Finger Length (in)
4.4094488188976
Stroke (in)
6
Grip Force (lbf)
600
Weight (lb)
32
Repeatability (±in)
0.0020
accuracy_mm_metric
0.13
Repeatability (±mm)
0.05
Maximum Finger Length (mm)
112
Stroke (mm)
152.4
Weight (kg)
14.5
Pressure Range (bar)
1.4 - 7 bar
Imperial or Metric Product
Metric
Grip Force (N)
2669
Cylinder Bore (mm)
63.5
Actuation (Open/Closed) (Sec)
0.75
DistributorGroup
Robohand Gripping Solutions
Product Function
Gripping
Temp Range Standard
-30° to 150°C (-20° to 300°F)
Product Type
2 Jaw Parallel
Product Series
RPB
Number of Jaws
2
Special Feature
Heavy Duty
Back to Top