Grippers
Destaco’s RPC-344 Series of 3 jaw, parallel grippers are designed for self-centering with a very high grip force.

RPC-344M

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 20-100
Repeatability (±in) 0.001
Maximum Finger Length (in) 3.75
Grip Force (lbf) 900
Weight (lb) 5.94
Stroke (in) 0.88
Stroke per Jaw (in) 0.44
Cylinder Bore (in) 3.5
Stroke per Jaw (mm) 11.1
Maximum Finger Length (mm) 95
accuracy_mm_metric 0.05
Grip Force (N) 4003
Imperial or Metric Product Metric
Repeatability (±mm) 0.03
Stroke (mm) 22.2
Weight (kg) 2.73
Cylinder Bore (mm) 89
Actuation (Open/Closed) (Sec) 0.47
Number of Jaws 3
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPC_Maintenance.pdf
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 3 Jaw Parallel
Special Feature Precision
Product Function Gripping
Product Series RPC
DistributorGroup Robohand Gripping Solutions
283-HTS_TARIFF_CODE 84799080
Temp Range Viton -30° to 150°C (-20° to 300°F)
Back to Top