Grippers
Destaco’s RPLC-3 Series of low profile, parallel grippers for clean rooms feature 2 jaw precision and are available in 4 sizes.

RPLC-4

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 5-100 psi
Grip Force (lbf) 36.0
Cylinder Bore (in) 0.5
Stroke (in) 1.0
Repeatability (±in) 0.001
Maximum Finger Length (in) 5.0
Weight (lb) 0.37
accuracy_in_english 0.002
Maximum Finger Length (mm) 127.0
Stroke (mm) 25.4
Imperial or Metric Product Imperial
Cylinder Bore (mm) 12.7
Weight (kg) 0.17
Repeatability (±mm) 0.03
Grip Force (N) 160.0
Product Series RPL/RPLC
Special Feature Clean Room
Clean Room 10
DistributorGroup Robohand Gripping Solutions
Number of Jaws 2.0
Product Type 2 Jaw Parallel
PRODUCT_WEIGHT_LBS 0.37
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPLC_Maintenance.pdf
Actuation (Open/Closed) (Sec) 0.19
Jaw Operation Non-Synchronous Available
Temp Range Standard -35° to 80°C (-30° to 180°F)
PRODUCT_WEIGHT_KG 0.1700
Product Function Gripping
Temp Range Viton -30° to 120°C (-20° to 250°F)
PublishedDate 1673643771000
Product Accessories
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top