Grippers
Destaco’s RPLC-3 Series of low profile, parallel grippers for clean rooms feature 2 jaw precision and are available in 4 sizes.

RPLC-4M

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 36.0
Weight (lb) 0.37
Repeatability (±in) 0.001
Cylinder Bore (in) 0.5
Maximum Finger Length (in) 5.0
Pressure Range (psi) 5-100 psi
Stroke (in) 1.0
Grip Force (N) 160.0
Imperial or Metric Product Metric
Maximum Finger Length (mm) 127.0
Repeatability (±mm) 0.03
Cylinder Bore (mm) 12.7
Stroke (mm) 25.4
accuracy_mm_metric 0.05
Weight (kg) 0.17
PRODUCT_WEIGHT_KG 0.1700
Product Function Gripping
Jaw Operation Non-Synchronous Available
Product Series RPL/RPLC
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPLC_Maintenance.pdf
Temp Range Viton -30° to 120°C (-20° to 250°F)
Clean Room with Scavange 10
Number of Jaws 2.0
PRODUCT_WEIGHT_LBS 0.37
Actuation (Open/Closed) (Sec) 0.19
Product Type 2 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
Special Feature Clean Room
PublishedDate 1673642816000
DistributorGroup Robohand Gripping Solutions
283-HTS_TARIFF_CODE 84799080
Back to Top