Grippers
Destaco’s RPMC-3M Series of parallel grippers for clean rooms feature 2 jaw precision and are suited for small or delicate parts.

RPMC-2M

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 40-100 psi
Maximum Finger Length (in) 1.5
Grip Force (lbf) 8.0
Repeatability (±in) 0.001
Weight (lb) 0.2
Cylinder Bore (in) 0.39
Stroke (in) 0.19
Imperial or Metric Product Metric
Maximum Finger Length (mm) 38.0
Grip Force (N) 36.0
Weight (kg) 0.03
Stroke (mm) 4.8
accuracy_mm_metric 0.05
Cylinder Bore (mm) 10
Repeatability (±mm) 0.03
Product Type 2 Jaw Parallel
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPMC_Maintenance.pdf
Temp Range Viton -30° to 120°C (-20° to 250°F)
DistributorGroup Robohand Gripping Solutions
Clean Room 10
Special Feature Miniature
Number of Jaws 2.0
Actuation (Open/Closed) (Sec) 0.1
Product Series RPM/RPMC
Temp Range Standard -35° to 80°C (-30° to 180°F)
PublishedDate 1675199714000
Product Function Gripping
Back to Top