Grippers
Destaco’s RPS-17 Series of 2-jaw, parallel grippers feature a robust, sealed design.

RPS-18

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Stroke (in) 1.25
Pressure Range (psi) 50-100 psi
accuracy_in_english 0.003
Weight (lb) 11.0
Grip Force (lbf) 600.0
Cylinder Bore (in) 2.5
Maximum Finger Length (in) 7.5
Maximum Finger Length (mm) 191.0
Grip Force (N) 2669.0
Imperial or Metric Product Imperial
Cylinder Bore (mm) 63.5
Weight (kg) 5.0
Repeatability (±mm) 0.03
Stroke (mm) 31.8
Number of Jaws 2.0
Spring Assist Optional
Actuation (Open/Closed) (Sec) 0.51
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series RPS
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPS_Maintenance.pdf
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Product Type 2 Jaw Parallel
Special Feature Heavy Duty
PublishedDate 1674658194000
Product Accessories
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-005
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-043V
VITON SEAL KIT (ROBOHAND)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-002
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-072
Soporte sensor diám.8 mm RP-17M/18M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-043
SEAL KIT,RP-18
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top