Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RPW-625-1 Series of 2-jaw, wide body parallel grippers are designed for handling large parts that require long fingers.

RPW-250M

The RPW is designed for handling large size parts that require long finger grip designs. The rack and pinion synchronizer delivers smooth and accurate operation while the rugged design provides long operation life.
  • Excellent jaw support throughout the full body of the gripper
  • High grip forces
  • High accuracy and repeatibality
Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 4.0
Repeatability (±in) 0.001
Weight (lb) 0.66
Pressure Range (psi) 40-100 psi
Cylinder Bore (in) 0.63
Grip Force (lbf) 50.0
Stroke (in) 0.75
Repeatability (±mm) 0.03
Cylinder Bore (mm) 15.9
Imperial or Metric Product Metric
Grip Force (N) 222.0
Stroke (mm) 19.1
accuracy_mm_metric 0.05
Maximum Finger Length (mm) 102.0
Weight (kg) 0.3
Product Type 2 Jaw Parallel
Special Feature Heavy Duty
Actuation (Open/Closed) (Sec) 0.16
Download the Service Manual /assets/documents/pdf/service_manuals/RPW_Maintenance-3838.pdf
Number of Jaws 2.0
Product Function Gripping
Jaw Operation Non-Synchronous Available
DistributorGroup Robohand Gripping Solutions
283-HTS_TARIFF_CODE 84799080
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series RPW
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top