Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RPW-625-1 Series of 2-jaw, wide body parallel grippers are designed for handling large parts that require long fingers.

RPW-500M-2

The RPW is designed for handling large size parts that require long finger grip designs. The rack and pinion synchronizer delivers smooth and accurate operation while the rugged design provides long operation life.
  • Excellent jaw support throughout the full body of the gripper
  • High grip forces
  • High accuracy and repeatibality
Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.25
Maximum Finger Length (in) 12.0
Pressure Range (psi) 40-100 psi
Stroke (in) 2.5
Grip Force (lbf) 50.0
Repeatability (±in) 0.001
Weight (lb) 4.0
Stroke (mm) 63.5
Maximum Finger Length (mm) 305.0
Repeatability (±mm) 0.03
Cylinder Bore (mm) 31.8
Weight (kg) 1.85
accuracy_mm_metric 0.08
Imperial or Metric Product Metric
Grip Force (N) 667.0
Special Feature Heavy Duty
Jaw Operation Non-Synchronous Available
Download the Service Manual /assets/documents/pdf/service_manuals/RPW_Maintenance-3838.pdf
283-HTS_TARIFF_CODE 84799080
PRODUCT_WEIGHT_LBS 4
Number of Jaws 2.0
Actuation (Open/Closed) (Sec) 0.33
Product Series RPW
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
PRODUCT_WEIGHT_KG 1.8200
Product Type 2 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top