Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TCA-30M-30M-400-S
TCA-30M-30M-400-S
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.18
Tube Combinations (in)
1.18 / 1.18
Weight (lb)
1.37
Length (in)
15.75
Length (mm)
400
Tube Combinations (mm)
30 / 30
Weight (kg)
0.622
Tube Diameter (mm)
30
DistributorGroup
End Effectors
Product Type
T-Clamp
PublishedDate
1683651347000
Product Series
TCA-S
Material
Steel
283-COUNTRY_OF_ORIGIN
GB
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
73269098
Tube Size
30 mm / 30 mm
Back to Top