Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TCA-30M-30MD-400-A
TCA-30M-30MD-400-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
31.5
Weight (lb)
3.41
Tube Diameter (in)
1.18
Tube Combinations (in)
1.18 / 1.18
Tube Diameter (mm)
30
Tube Combinations (mm)
30 / 30
Weight (kg)
1.55
Length (mm)
800
Product Function
Robotic Tooling
PublishedDate
1683651347000
Product Type
T-Clamp
Product Series
TCA-D
DistributorGroup
End Effectors
Tube Size
30 mm / 30 mm
Material
Steel
Back to Top