Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TCLD-25M-25M-A
TCLD-25M-25M-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.43
Maximum Static Clamp Load (ft lb)
111.0
Tube Combinations (in)
0.98 / 0.98
Tube Diameter (in)
0.98
Weight (kg)
0.19
Tube Combinations (mm)
25 / 25
Maximum Static Clamp Load (Nm)
150.0
max_static_clamp_load_metric
150.0
Tube Diameter (mm)
25
Product Type
T-Clamp
PublishedDate
1683651349000
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
84799070
Product Series
TCLD
Product Function
Robotic Tooling
Material
Forged High Strength Aluminum
Tube Size
25 mm / 25 mm
283-COUNTRY_OF_ORIGIN
GB
Back to Top