Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
TCLD-40M-25M-30-L-A
TCLD-40M-25M-30-L-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Combinations (in)
1.57 / 0.98
Tube Diameter (in)
0.98|1.57
Weight (lb)
0.44
Maximum Static Clamp Load (ft lb)
192.0
Tube Combinations (mm)
40 / 25
Maximum Static Clamp Load (Nm)
260.0
max_static_clamp_load_metric
260.0
Weight (kg)
0.2
Tube Diameter (mm)
25|40
Material
Forged High Strength Aluminum
283-COUNTRY_OF_ORIGIN
GB
Product Series
TCLD
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
Angled T-Clamp
PublishedDate
1683651349000
283-HTS_TARIFF_CODE
84799070
Tube Size
40 mm / 25 mm
Back to Top