Email_Header_2550x130px_Banner_Automate
End Effectors
TPA-ST - LIGHTWEIGHT STEEL TRANSFER PRESS ADAPTERS

TPA-90-25-300

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.98
Length (in) 11.81
Weight (lb) 1.78
Tube Diameter (mm) 25
Weight (kg) 0.81
Length (mm) 300.0
Product Series TPA-ST
Product Function Robotic Tooling
Tube Size 25 mm
Material Steel
PublishedDate 1683651327000
Product Type Transfer Press Adapter
DistributorGroup End Effectors
cad_part_name TPA-90-25-300
Back to Top