Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s TPA Series of lightweight, transfer press adapters mount directly to removable, tri-axis transfer press rail extrusions.

TPA-M-20M-75

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.33
Height (in) 2.95
Tube Diameter (in) 0.79
Weight (kg) 0.15
Height (mm) 75.0
Tube Diameter (mm) 20
cad_part_name TPA-M-20M-75
Product Function Robotic Tooling
Tube Size 20 mm
Product Type Transfer Press Adapter
DistributorGroup End Effectors
Material High Strength Aluminum
Product Series TPA
PublishedDate 1683651327000
Back to Top