Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B20N-10M

Visit Product Series:
CAD
Product Details Unit View:
Cup Size 0.79 in
Diameter (in) 0.88
Weight (oz) 0.2
Diameter (mm) 22.4
Weight (g) 6.2
Cup Size 20 mm
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Micro Bellows
Material Nitrile
Durometer A50 (Black)
Holding Capacity - Vertical Lift (kg) 1.02
Product Series VC-B
Holding Capacity - Vertical Lift (lbf) 2.25
Shape Round
Mount M5 Male
Back to Top