Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s VC-B Series of micro, round bellows vacuum cups are used for general purpose applications on moderately flat, dry surfaces.

VC-B20V-18F

Visit Product Series:
CAD
Product Details Unit View:
Cup Size 0.79 in
Weight (oz) 0.2
Diameter (in) 0.88
Cup Size 20 mm
Diameter (mm) 22.4
Weight (g) 6.2
Product Function Robotic Tooling
Durometer A50 (Gray)
Shape Round
Product Series VC-B
Product Type Micro Bellows
Material Viton
Mount 1/8 G Female
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (lbf) 2.25
Holding Capacity - Vertical Lift (kg) 1.02
Back to Top