Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s VC-F Series of micro, round flatfoot vacuum cups are used on moderately flat to medium contour, dry surfaces.

VC-F20N-10M

Visit Product Series:
CAD
Download
Product Details Unit View:
Cup Size 0.79 in
Diameter (in) 0.87
Weight (oz) 0.25
Cup Size 20 mm
Diameter (mm) 22.1
Weight (g) 7.8
Shape Round
Product Series VC-F
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (lbf) 3.25
Mount M5 Male
Holding Capacity - Vertical Lift (kg) 1.47
Product Type Micro Flat
Product Function Robotic Tooling
Durometer A50 (Black)
Material Nitrile
Back to Top