Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s VC-F Series of micro, round flatfoot vacuum cups are used on moderately flat to medium contour, dry surfaces.

VC-F50S-18F

Visit Product Series:
CAD
Download
Product Details Unit View:
Cup Size 1.97 in
Weight (oz) 0.63
Diameter (in) 2.08
Cup Size 50 mm
Diameter (mm) 53.1
Weight (g) 19.6
Holding Capacity - Vertical Lift (lbf) 16.6
Holding Capacity - Vertical Lift (kg) 7.54
Durometer A50 (Orange)
Shape Round
Material Silicone
Product Series VC-F
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Micro Flat
Mount 1/8 G Female
Back to Top