Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK1000-15-7-1
WK1000-15-7-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Piston force within forward stroke at 6 bar (lbf)
393
Cylinder Bore (in)
2.48
Air Consumption per double stroke at 87 psi (ft³)
0.078
Air Consumption per double stroke at 87 psi (ft³)
0.078
air_consumption_double_stroke_6bar_ft_english
2.2
piston_force_forward_stroke_6bar_lbf_english
393
Air Consumption per double stroke at 6 bar (ft³)
2.2
Weight (lb)
7.9
Power Stroke (in)
0.276
Forward Stroke (in)
0.59
Max. Clamping Force (lbf)
2248
Weight (kg)
3.6
Piston force within forward stroke at 6 bar (N)
1750
piston_force_forward_stroke_6bar_n_metric
1750
Power Stroke (mm)
7
Cylinder Bore (mm)
63
Max. Clamping Force (N)
10000
Forward Stroke (mm)
15
Product Type
Piston Rod with ISO Fit
Product Function
Clamping
PublishedDate
1701962128000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
WK
Back to Top