Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK3000-200-6-A
WK3000-200-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
air_consumption_double_stroke_6bar_ft_english
13.4
Air Consumption per double stroke at 87 psi (ft³)
0.473
Max. Clamping Force (lbf)
6744
piston_force_forward_stroke_6bar_lbf_english
674
Weight (lb)
44.5
Forward Stroke (in)
7.87
Piston force within forward stroke at 6 bar (lbf)
674
Air Consumption per double stroke at 87 psi (ft³)
0.473
Power Stroke (in)
0.236
Air Consumption per double stroke at 6 bar (ft³)
13.4
Cylinder Bore (in)
3.35
Power Stroke (mm)
6
Piston force within forward stroke at 6 bar (N)
3000
Max. Clamping Force (N)
30000
Weight (kg)
20.2
Forward Stroke (mm)
200
Cylinder Bore (mm)
85
piston_force_forward_stroke_6bar_n_metric
3000
Product Type
Piston Rod with ISO Fit
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
End position control by magnetic field sensors
Yes
Product Series
WK
PublishedDate
1701962136000
Back to Top