Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK4500-120-6-1
WK4500-120-6-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 6 bar (ft³)
13.2
Weight (lb)
39.9
Cylinder Bore (in)
3.94
Forward Stroke (in)
4.72
air_consumption_double_stroke_6bar_ft_english
13.2
Air Consumption per double stroke at 87 psi (ft³)
0.466
Piston force within forward stroke at 6 bar (lbf)
944
Air Consumption per double stroke at 87 psi (ft³)
0.466
Max. Clamping Force (lbf)
10116
Power Stroke (in)
0.236
piston_force_forward_stroke_6bar_lbf_english
944
Cylinder Bore (mm)
100
piston_force_forward_stroke_6bar_n_metric
4200
Max. Clamping Force (N)
45000
Power Stroke (mm)
6
Piston force within forward stroke at 6 bar (N)
4200
Weight (kg)
18.1
Forward Stroke (mm)
120
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
WK
PublishedDate
1701962141000
Product Type
Piston Rod with ISO Fit
Product Function
Clamping
Back to Top