Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WR2000-15-7
WR2000-15-7
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.086
Air Consumption per double stroke at 87 psi (ft³)
0.086
Piston force within forward stroke at 6 bar (lbf)
450.0
Cylinder Bore (in)
2.76
air_consumption_double_stroke_6bar_ft_english
2.44
Forward Stroke (in)
0.59
Max. Clamping Force (lbf)
4496.0
Power Stroke (in)
0.276
piston_force_forward_stroke_6bar_lbf_english
450.0
Air Consumption per double stroke at 6 bar (ft³)
2.44
Weight (lb)
27.6
Piston force within forward stroke at 6 bar (N)
2000.0
piston_force_forward_stroke_6bar_n_metric
2000.0
Forward Stroke (mm)
15.0
Cylinder Bore (mm)
70
Weight (kg)
12.5
Max. Clamping Force (N)
20000.0
Power Stroke (mm)
7.0
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
WK
PublishedDate
1701962150000
Product Type
Piston with Dual Rods
Back to Top